目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Twistable Two-Way Mounting Clamp GN 475-B15-B12-MT
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Mounting Clamps
GN 475 Aluminum, Twistable Two-Way Mounting Clamps
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/mounting_clamps_aluminium/gn475/gn_475_asmtab.prj},{NB=Verdrehbare Kreuz-Klemmhalter GN 475-B15-B12-MT (45)},{PARTNUMBER=GN 475-B15-B12-MT},{D1X=15},{D2X=12},{K1=25},{K2=20},{NDMD3=6},{NDM=5},{KDMV=4.773},{KDMM=4.917},{L1=79.5},{L2=20.0},{L3=16.5},{M=43.0},{S1X=12},{S2X=10},{R=1.500},{LP=43.500},{R2=13.750},{PR=1.500},{C=0.250},{RU=7.500},{LU=15.000},{CU=0.500},{LV=7.000},{DV=6.000},{RV=5.250},{RG=3.250},{KV1=11.500},{KV2=6.500},{GW=6.000},{DW=5.000},{CW=0.600},{SWV=5.000},{SWD=3.000},{SL1=10.000},{SR=6.000},{SL2=15.600},{SK=24.000},{SL3=16.700},{SC=0.400},{X1=4.130},{X2=15.880},{Y1=17.050},{Y2=14.430},{Y3=17.060},{DST=8.500},{CST=0.400},{RST=0.200},{SHST=0.200},{D3SW=4.773},{PSW=1.000},{SL31=12.000},{DP=4.000},{SSW=3.000},{POS=45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 26
HELP_VARIABLE
Company
JW Winco
Description
GN 475 - Twistable Two-Way Mounting Clamps, Aluminum
Bill of material
Twistable Two-Way Mounting Clamp GN 475-B15-B12-MT
PARTNUMBER
WINCO PARTNUMBER
GN 475-B15-B12-MT
GN 475-B15-B12-MT
D1
Bore for shaft tol. h11
B15
B15
mm
D2
Bore for shaft tol. h11
B12
B12
mm
D3
Clamping thread
M6
M6
D4
Clamping thread
M5
M5
POS
Cross-Clamp position
°
K1
25
25
mm
K2
20
20
mm
L1
79.5
79.5
mm
L2
20.0
20.0
mm
L3
16.5
16.5
mm
M
43.0
43.0
mm
S1
Square
12
12
mm
S2
Square
10
10
mm
KLEMM1
Clamping kit for d3
M6-25
M6-25
KLEMM2
Clamping kit for d4
M5-20
M5-20
OBVIS
Finish
Matte, ground
Matte, ground
WEIGHT
Weight
0.1095
0.1095
kg
CTN
US-Customs Tariff Number
7609000000
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 477 - Mounting Clamps, Aluminum
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求