目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Work Gripper Block EN 177.1-13-B
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Work Holding and Positioning Fixtures
EN 177.1 Plastic Work Gripper Block for EN 177
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/work_holding_and_positioning_fixtures/en177_1/gn177_1.prj},{NB=Befestigungslasche EN 177.1-13-B},{PARTNUMBER=EN 177.1-13-B},{D=13},{FORM=B},{PPATH=gn177_1_asmtpl.prj},{MAT=Kunststoff (Polyamide PA)},{WEIGHT=0.0170},{CTN=76090000},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
JW Winco
Description
EN 177.1 - Work Gripper Blocks for GN 177, Plastic
Bill of material
Work Gripper Block EN 177.1-13-B
PARTNUMBER
WINCO PARTNUMBER
EN 177.1-13-B
EN 177.1-13-B
D
13
mm
FORM
Fixing attachment type
For sensor mounting
For sensor mounting
WEIGHT
Weight
0.0170
0.0170
kg
CTN
US-Customs Tariff Number
76090000
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求