目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Stainless Steel-Linear guide rail system GN 1490-29-1434-B3-2-NI
JW Winco
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Guide Rail Systems
GN 1490
GN 1490 NI
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_8/linear_guide_rail_systems/gn1490/gn1490_ni/gn1490_b3_2_ni_asmtab.prj},{NB=Edelstahl-Laufrollenfuehrung GN 1490-29-1434-B3-2-NI},{PARTNUMBER=GN 1490-29-1434-B3-2-NI},{ITEMID=1490-29-1434-B3-2-NI},{TYP=B3},{TYP2=2},{H1=29},{L1=1434},{B=29},{H2=23},{L2=92},{FR=425},{FA=175},{WEIGHT=0.9280},{CTN=83024200},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn1490_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
Company
JW Winco
Description
GN 1490 - Stainless Steel-Linear guide rail systems, Type B3, with two cam roller carriage with 3 rollers, Identification no. 2, with two end stops
Bill of material
Stainless Steel-Linear guide rail system GN 1490-29-1434-B3-2-NI
PARTNUMBER
WINCO PARTNUMBER
GN 1490-29-1434-B3-2-NI
GN 1490-29-1434-B3-2-NI
H1
29
29
mm
L1
±1
1434
1434
mm
B
29
29
mm
H2
23
23
mm
L2
cam roller carriage
92
mm
FR
per cam roller carriage
425
425
N
FA
per cam roller carriage
175
175
N
WEIGHT
Weight
0.9280
0.9280
kg
CTN
US-Customs Tariff Number
83024200
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求