KB PR 4.074 P - 200.244.000
Winkel
WINKEL Bearings (CAD)
WINKEL Bearings+combined bolt (P)+(PR)
Powered by
CAD模型選擇
{winkel/kombirollen/kombirolle_mit_kombibolzen/pr_kr_b_p_sc.prj},{NB=KB PR 4.074 P - 200.244.000 - S-4074-0},{TYP=KB PR 4.074 P},{ARTNR=200.244.000},{TYP1=KBPR4074P},{TYP2=4074},{B=81.8},{AY=54.5},{C=60},{D=24.5},{E=23},{F=M 12x18},{FL=18},{FNDM=12.000},{FKDM=10.106},{G=40},{T=54},{D1=40},{HX=50.5},{H1X=39.5},{AX=7.0},{S=40},{R=4},{W=0.0},{D8=8.7},{D15=20.0},{D16=52.0},{D39=24.0},{D8X=48.0},{D3X=54.0},{D7X=26.3},{D2X=46.0},{D5X=24.3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Winkel
Description
PR-KR-B-P-SC - Precision WINKEL Bearing with combined bolt and oilamid insert - axial bearing adjustable by shims
Bill of material
KB PR 4.074 P - 200.244.000
TYP
Type
KB PR 4.074 P
KB PR 4.074 P
ARTNR
article no.
200.244.000
200.244.000
B
81.8
81.8
mm
A
54.5
54.5
mm
C
60
60
mm
D
24.5
24.5
mm
E
23
23
mm
F
thread
M 12x18
M 12x18
G
40
40
mm
W
washer
without washer
washer 0.5 mm
washer 1 mm
washer 1.5 mm
washer 2 mm
without washer
washer 0.5 mm
washer 1 mm
washer 1.5 mm
washer 2 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求