目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
2681 U194 0000
Wippermann
Leaf chains
Leaf chains according to works-standard
Chains
Powered by
CAD模型選擇
{wippermann/flyerketten/flyerketten_nach_werksnorm/ketten/flyerketten_nach_werksnorm_asmtab.prj},{NB=2681 U194 0000},{CNSORDERNO=2681 U194 0000},{INFO=PDF Katalog},{AUS=Standard},{WIP=FU 194},{P=19.050},{D2=5.72},{G=16.1},{L1=18.1},{B=15.2},{S=1.83},{LK=4 x 4},{EL=1907},{F=0.419},{FBWIPP=66.0},{CNSMASSEXACT=1.40},{SA=1.830},{SI=1.830},{X=0.140},{IL=4},{ECLASS=23-17-04-01},{ZTNR=73151200},{PPATH=assemblies/flyerketten_nach_werksnorm_asmtpl.prj},{AL=4},{AUSVIS=Standardkette}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Wippermann
Description
Leaf chains - Leaf chains according to works-standard
Bill of material
2681 U194 0000
CNSORDERNO
Article number
2681 U194 0000
2681 U194 0000
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
WIP
Wip
FU 194
FU 194
P
Pitch
19.050
19.050
mm
D2
Pin Ø max.
5.72
5.72
mm
G
Plate height
16.1
16.1
mm
L1
Width over pins max.
18.1
18.1
mm
B
Width over plates max.
15.2
15.2
mm
S
Plate thickness
1.83
1.83
mm
LK
Lacing
4 x 4
4 x 4
EL
Effective length over 100 x pitch
1907
1907
F
Bearing area
0.419
0.419
cm2
FBWIPP
Breaking load Wip. min.
66.0
66.0
kN
CNSMASSEXACT
Weight
1.40
1.40
kg/m
ECLASS
eClass No.
23-17-04-01
ZTNR
Customs Tariff No.
73151200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求