目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
2723 13SV 2601
Wippermann
Accumulator chains
Accumulator chains, Design T
Chains
Standard stainless steel
Powered by
CAD模型選擇
{wippermann/staufoerderketten/staufoerderketten_ausfuehrung_t/ketten/rostfrei/staufoerderketten_ausfuehrung_t_asmtab.prj},{NB=2723 13SV 2601},{CNSORDERNO=2723 13SV 2601},{INFO=PDF Katalog},{AUS=Standardkette RF},{WIP=T 513 SFV-26 RF},{P=19.05},{E=38.9},{B1=11.68},{B2=15.62},{B3=15.80},{B4=20},{D1=12.07},{D2=5.72},{G=16.1},{L=61.7},{D=26.0},{MATERIAL=Vestamid},{FBWIP=31.5},{LAST=260},{SA=1.8},{ECLASS=23-17-04-12},{ZTNR=73151200},{PPATH=../assemblies/staufoerderketten_ausfuehrung_t_asmtpl.prj},{SI=1.8},{AUSVIS=Standardkette RF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Wippermann
Description
Accumulator chains - Accumulator chains Design T
Bill of material
2723 13SV 2601
CNSORDERNO
Article number
2723 13SV 2601
2723 13SV 2601
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain stainless steel
WIP
Wip
T 513 SFV-26 RF
T 513 SFV-26 RF
P
Pitch
19.05
19.05
mm
E
Centre to centre distance
38.9
38.9
mm
B1
Inner width min.
11.68
11.68
mm
B2
Inner link width max.
15.62
15.62
mm
B3
Outer plate width min.
15.80
15.80
mm
B4
Width over outer plates max.
20
20
mm
D1
Support rollers-Ø max.
12.07
12.07
mm
D2
Pin Ø max.
5.72
5.72
mm
G
Plate height max.
16.1
16.1
mm
L
Width over pin max.
61.7
61.7
mm
D
Conveyor rollers-Ø
26.0
26.0
mm
MATERIAL
Conveyor rollers maretial
Vestamide
Vestamide
LAST
Max. load per m conveyor chain with 10m conveyor length
260
260
kg
ECLASS
eClass No.
23-17-04-12
mm
ZTNR
Customs Tariff No.
73151200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求