目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKA EMSKE 25 LT 10065949
WISKA
ATEX Ex e/i cable glands and accessories, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/atex_e_kabelver_zubehoer/emske_lt.prj},{NB=EMSKE 25 LT 10065949},{CNSORDERNO=10065949},{L=7.0},{SW=29},{E1=32.0},{CNSQUANTITY=50},{WEIGHT=0.060},{NDM=25.000},{IT=15.0},{KS=5},{TL1=42.000},{L3=3.5},{L4=22.5},{ML=6.500},{D4=26.000},{P2=1.500},{D11=23.000},{D3=28.000},{NL1=13.464},{NL2=4.572},{C=4.336},{ID=17.200},{R1=1.000},{R2=1.000},{R3=0.500},{MP=5.58},{TYP=EMSKE 25 LT},{D=M25x1.5},{TL=33.0 - 42.0},{D1=10.0 - 17.0},{S=1.0 - 4.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: silicone / clamping cage: PA},{SGE=IP68 (5 bar/30 min) / IP69},{EX=Ex eb / Ex tb},{BS=IECEx / ATEX / UL-BR / PESO (P426233/4)},{ETEMP=-60°C to 75°C},{CERTIFICATION=IECEx, ATEX, UL-BR, PESO (P426233/4)},{INFO=HTML},{BAA997=7},{AAS481=metrisch}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
WISKA
Description
EMSKE LT - SPRINT ATEX cable glands LowTemp, EMSKE LT, brass nickel-plated, metric
Bill of material
WISKA EMSKE 25 LT 10065949
CNSORDERNO
WISKA Order-No.
10065949
10065949
TYP
WISKA Type
EMSKE 25 LT
EMSKE 25 LT
D
Connection thread size
M25x1.5
M25x1.5
TL
Total length
33.0 - 42.0
33.0 - 42.0
mm
D1
Cable diameter
10.0 - 17.0
10.0 - 17.0
mm
L
Screw-in thread length
7.0
7.0
mm
S
wall thickness
1.0 - 4.0
1.0 - 4.0
SW
Key width
29
29
mm
E1
Width across corners
32.0
32.0
mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: silicone / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/4)
ETEMP
Temperature range
-60°C to 75°C
CNSQUANTITY
Packing unit
50
50
VPE
WEIGHT
Weight
0.060
0.060
kg
INFO
Website
HTML
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EMVS - Stop ends, EMVS, metric
WISKA
29.05.2024
EMSKE - SPRINT ATEX cable glands, EMSKE, brass nickel-plated, metric
WISKA
29.05.2024
NMSKE EMV-Z - SPRINT ATEX EMV cable glands with earthing cones DIN 89345, N...
WISKA
18.12.2023
BN 22012 - EMC-cable glands
Bossard Catalog
26.01.2023
ESSKE - SPRINT ATEX cable glands, ESSKE, stainless steel 1.4305, metric
WISKA
29.05.2024
EMSKE-L - SPRINT ATEX cable glands, EMSKE-L, brass nickel-plated, metric, l...
WISKA
29.05.2024
EVPS-L - Pressure compensation unit long, VentPLUG, plastic, metric
WISKA
29.05.2024
EMMU - Locknuts, EMMU, metric
WISKA
29.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求