目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKABCI-H-17-W-BK10109967
WISKA
Brace
Brace CONDUIT, Non-metallic
Powered by
CAD模型選擇
{wiska/brace/brace_conduit_kunststoff/bci_h.prj},{NB=BCI-H-17-W-BK10109967},{CNSORDERNO=10109967},{TYP=BCI-H-17-W-BK},{RAL=RAL 9005},{NW=17},{DA=21.0},{DI=16.6},{A=3.4},{B=2.3},{R=36.0},{S=0.3},{CNSMAT=PA UL94-V1},{ETEMP=-50°C to 110°C},{CNSQUANTITY=50},{INFO=HTML},{VERS=4},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10109967/bci-h-17-w-bk.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10109967/bci-h-17-w-bk.html}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
WISKA
Description
BCI-H - BraceCONDUIT, heavy, BCI-H, polyamide PA12 V1, EN 45545
Bill of material
WISKABCI-H-17-W-BK10109967
CNSORDERNO
WISKA Order-No.
10109967
10109967
TYP
WISKA Type
BCI-H-17-W-BK
BCI-H-17-W-BK
RAL
RAL Colour
RAL 9005
NW
Nominal width
17
17
mm
DA
Diameter outside
21.0
21.0
mm
DI
Diameter inside
16.6
16.6
mm
A
Profile width
3.4
3.4
mm
B
Spiral wide
2.3
2.3
mm
R
Bending radius
36.0
36.0
mm
S
wall thickness
0.3
0.3
mm
CNSMAT
material
PA UL94-V1
ETEMP
Temperature range
-50°C to 110°C
CNSQUANTITY
Packing unit
50
50
VPE
INFO
Website
HTML
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求