目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
CDGS 7-24 HB BK10108227
WISKA
Cable entry systems
Powered by
CAD模型選擇
{wiska/conmaxx/cdxx.prj},{NB=CDGS 7-24 HB BK10108227},{CNSORDERNO=10108227},{TYP=CDGS 7-24 HB BK},{RAL=RAL 9005},{BXL=43.1 x 43.1},{D1=4.0 - 24.0},{CNSMAT=TPE UL94-HB},{SGE=IP66},{ETEMP=-40°C to 120°C},{CNSQUANTITY=10},{NDM=23.420},{H=16.500},{H2=1.200},{W=42.410},{W2=41.260},{W3=40.000},{VERS=7},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10108227/cdgs-7-24-hb-bk.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10108227/cdgs-7-24-hb-bk.html},{WEIGHT=0.034}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 82
HELP_VARIABLE
Company
WISKA
Description
CDXX - CONMAXX Seals
Bill of material
CDGS 7-24 HB BK10108227
CNSORDERNO
WISKA Order-No.
10108227
10108227
TYP
WISKA Type
CDGS 7-24 HB BK
CDGS 7-24 HB BK
RAL
RAL Colour
RAL 9005
BXL
BxL / BxL
43.1 x 43.1
43.1 x 43.1
D1
Cable diameter
4.0 - 24.0
4.0 - 24.0
CNSMAT
material
TPE UL94-HB
TPE UL94-HB
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-40°C to 120°C
-40°C to 120°C
CNSQUANTITY
Packing unit
10
VPE
INFO
Website
HTML
WEIGHT
Weight
0.034
0.034
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CGX - CONMAXX Grid
WISKA
18.12.2023
CKM - CONMAXX Divided gland with locknut
WISKA
18.12.2023
CF_CV - CONMAXX Frame
WISKA
17.05.2024
WSTS - Box spanners for SPRINT cable glands, WSTS
WISKA
18.12.2023
KX Terminal boxes - Sheet steel
Rittal
29.02.2024
48241
ICOTEK
19.07.2021
Seal insert - AX
Rittal
20.07.2021
Locking clip for seal inserts - for cable entry, modular
Rittal
30.06.2021
Adaptor plate - for connector entry
Rittal
13.12.2019
Stepped collar - for wall thicknesses from 1.5 to 4.5 mm
Rittal
20.07.2021
Connector gland - small
Rittal
30.06.2021
AX Sealing frame - for cable entry
Rittal
29.05.2024
Sealing modules
Rittal
21.01.2024
Connector gland - for connector cut-outs (24-pole)
Rittal
20.07.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求