目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
CMM 32 V0 LG10108677
WISKA
Cable entry systems
Powered by
CAD模型選擇
{wiska/conmaxx/cmm.prj},{NB=CMM 32 V0 LG10108677},{CNSORDERNO=10108677},{TYP=CMM 32 V0 LG},{RAL=RAL 7035},{D=M32x1.5},{TL=6.0},{SW=40},{E1=45.0},{CNSMAT=PA UL94-V0},{ETEMP=-40°C to 100°C},{CNSQUANTITY=5},{INFO=HTML},{VERS=3},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10108677/cmm-32-v0-lg.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10108677/cmm-32-v0-lg.html},{WEIGHT=0.005}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
WISKA
Description
CMM - CONMAXX Divided gland with locknut
Bill of material
CMM 32 V0 LG10108677
CNSORDERNO
WISKA Order-No.
10108677
10108677
TYP
WISKA Type
CMM 32 V0 LG
CMM 32 V0 LG
RAL
RAL Colour
RAL 7035
D
Connection thread size
M32x1.5
M32x1.5
mm
TL
Total length
6.0
6.0
mm
SW
braid. This is a Class 200 electrical insulating sleeving.
40
40
mm
E1
Width across corners
45.0
45.0
mm
CNSMAT
material
PA UL94-V0
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
5
5
VPE
INFO
Website
HTML
WEIGHT
Weight
0.005
0.005
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CKM - CONMAXX Divided gland with locknut
WISKA
18.12.2023
QS_G - Push-in fitting
Festo
29.08.2023
HMR - hex nut
Festo
05.02.2024
GB/T6174-2000 - Hexagon thin nuts(unchamfered)
Chinese Manufacturers
26.06.2017
K0700 - Hexagon nuts thin DIN 439
KIPP
21.05.2024
MS4-WRS - hex nut
Festo
29.08.2023
MSK - hex nut
Festo
29.08.2023
1736980000 - SKMU M63 K SW
Weidmüller
22.01.2024
1697450000 - SKMU PG9-K GR
Weidmüller
22.01.2024
1736930000 - SKMU M20 K SW
Weidmüller
22.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求