目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKA BS 12 10064009
WISKA
Sealings, accessories, tools
Powered by
CAD模型選擇
{wiska/dichtungen_zubehoer_werkzeuge/bs.prj},{NB=BS 12 10064009},{CNSORDERNO=10064009},{TYP=BS 12},{F=red},{DA=12},{TL=22},{CNSMAT=PA},{HLVL=R22=HL3 / R23=HL3},{ETEMP=-60°C to 100°C},{CNSQUANTITY=50},{INFO=HTML},{T1=4.000},{T2=4.000},{D1=11.500},{D2=0.750},{B=11.500},{W=10.000},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10064009/bs-12.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10064009/bs-12.html},{WEIGHT=0.002}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
WISKA
Description
BS - SPRINT blind plugs, BS
Bill of material
WISKA BS 12 10064009
CNSORDERNO
WISKA Order-No.
10064009
10064009
TYP
WISKA Type
BS 12
BS 12
F
colour
red
DA
Diameter outside
12
12
mm
TL
Total length
22
22
mm
CNSMAT
material
PA
HLVL
Hazard level EN acc. 45545
R22=HL3 / R23=HL3
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
50
50
VPE
INFO
Website
HTML
WEIGHT
Weight
0.002
0.002
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MFD - SPRINT MFD, multiple sealing inserts
WISKA
29.05.2024
EMSKV RW - SPRINT cable glands, EMSKV, metric, EN 62444, tested according t...
WISKA
29.05.2024
EMMU - Locknuts, EMMU, metric
WISKA
29.05.2024
EADR - SPRINT connection thread gaskets, EADR, metric
WISKA
18.12.2023
RDE - SPRINT reduction sealing inserts, RDE
WISKA
18.12.2023
ESMU - Locknut, ESMU, stainless steel
WISKA
29.05.2024
GFD - SPRINT GFD, split, for assembled cables
WISKA
29.05.2024
ESKV - SPRINT cable glands, ESKV, metric, EN 62444
WISKA
29.05.2024
RDE-LT - SPRINT reduction sealing inserts LowTemp, RDE LT
WISKA
18.12.2023
ESTS - SPRINT dust-protection gaskets, ESTS
WISKA
18.12.2023
EVSG - Stop ends, EVSG, metric
WISKA
29.05.2024
EMUG - Locknuts, EMUG, metric
WISKA
29.05.2024
ORD-E - SPRINT O-ring seals, ORD-E, EPDM
WISKA
18.12.2023
EX-EMVS-LT - EX-EMVS LT, LowTemp
WISKA
18.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求