目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKA ESSKV 25 EMV-S 10106112
WISKA
Stainless steel cable glands and accessories
Powered by
CAD模型選擇
{wiska/edel_kabelver_hyg_zubehoer/esskv_emv_s.prj},{NB=ESSKV 25 EMV-S 10106112},{CNSORDERNO=10106112},{L=7.0},{SW=30},{E1=33.0},{CNSQUANTITY=10},{NDM=25.000},{IT=15.0},{KS=5},{TL1=42.000},{L3=3.5},{L4=22.5},{ML=6.500},{D2=26.000},{P2=1.500},{D11=23.000},{D3=28.000},{NL1=13.464},{NL2=4.572},{C=4.336},{ID=17.200},{R1=1.000},{R2=1.000},{R3=0.500},{MP=5.58},{TYP=ESSKV 25 EMV-S},{D=M25x1.5},{TL=33.0 - 42.0},{D1=9.0 - 17.0},{CNSMAT=Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA / contact spring insert: stainless steel 1.4310},{SGE=IP68 (5 bar/30 min) / IP69},{ETEMP=-40°C to 100°C},{CERTIFICATION=DNV, VDE, RoHS, UL},{INFO=HTML},{BAA997=7},{AAS481=metrisch},{BAB664=Edelstahl - 1.4305},{BAD656=Ja},{BAA351=stahl}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
WISKA
Description
ESSKV EMV-S - SPRINT ESSKV EMV-S, contact spring insert, stainless steel, metric, EN 62444
Bill of material
WISKA ESSKV 25 EMV-S 10106112
CNSORDERNO
WISKA Order-No.
10106112
10106112
TYP
WISKA Type
ESSKV 25 EMV-S
ESSKV 25 EMV-S
D
Connection thread size
M25x1.5
M25x1.5
TL
Total length
33.0 - 42.0
33.0 - 42.0
mm
D1
Cable diameter
9.0 - 17.0
9.0 - 17.0
mm
L
Screw-in thread length
7.0
7.0
mm
SW
Key width
30
30
mm
E1
Width across corners
33.0
33.0
mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA / contact spring insert: stainless steel 1.4310
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10
10
VPE
INFO
Website
HTML
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ESSKV EMV-Z RW - ESSKV EMV-Z RW, with earthing cones DIN 89345, stainless s...
WISKA
29.05.2024
EMSKV-SET - SPRINT cable glands with locknut, EMSKV-SET, metric, EN 62444
WISKA
29.05.2024
EMMU-EMV - EMC locknuts, EMMU-EMV, brass nickel-plated, metric
WISKA
29.05.2024
HSK-K Metric - Standard Cable Glands
Hummel
05.02.2020
ESSKV EMV-Z - SPRINT EMV cable glands with earthing cones DIN 89345, ESSKV ...
WISKA
29.05.2024
Sectional door ISO - ISO 40/60/80
Alpha Deuren
23.05.2024
ESMU - Locknut, ESMU, stainless steel
WISKA
29.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求