目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKA ESSKV 25 EMV-Z RW 10105860
WISKA
Stainless steel cable glands and accessories
Powered by
CAD模型選擇
{wiska/edel_kabelver_hyg_zubehoer/esskv_emv_z_rw.prj},{NB=ESSKV 25 EMV-Z RW 10105860},{CNSORDERNO=10105860},{NDM=25.000},{IT=15.0},{KS=5},{TL1=42.000},{L=7.0},{L3=3.5},{L4=22.5},{SW=30},{E1=33.0},{CNSQUANTITY=10},{ML=6.500},{D2=26.000},{P2=1.500},{D11=23.000},{D3=28.000},{NL1=13.464},{NL2=4.572},{C=4.336},{ID=17.200},{R1=1.000},{R2=1.000},{R3=0.500},{WEIGHT=0.033},{TYP=ESSKV 25 EMV-Z RW},{D=M25x1.5},{TL=33.0 - 42.0},{AR=9 - 17},{AZ=A},{D1=9.0 - 17.0},{CNSMAT=Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA UL94-V0 / earthing insert: brass chromium-plated},{HLVL=R22=HL3 / R23=HL3},{SGE=IP68 (5 bar/30 min) / IP69},{ETEMP=-40°C to 100°C},{INFO=HTML},{VER=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
WISKA
Description
ESSKV EMV-Z RW - ESSKV EMV-Z RW, with earthing cones DIN 89345, stainless steel
Bill of material
WISKA ESSKV 25 EMV-Z RW 10105860
CNSORDERNO
WISKA Order-No.
10105860
10105860
TYP
WISKA Type
ESSKV 25 EMV-Z RW
ESSKV 25 EMV-Z RW
D
Connection thread size
M25x1.5
M25x1.5
TL
Total length
33.0 - 42.0
33.0 - 42.0
mm
D1
Cable diameter
9.0 - 17.0
9.0 - 17.0
mm
L
Screw-in thread length
7.0
7.0
mm
SW
Key width
30
30
mm
E1
Width across corners
33.0
33.0
mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA UL94-V0 / earthing insert: brass chromium-plated
HLVL
Hazard level EN acc. 45545
R22=HL3 / R23=HL3
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10
10
VPE
INFO
Website
HTML
WEIGHT
Weight
0.033
0.033
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求