目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKA SBL36 Ni Ni 30071080
WISKA
Maritime cable glands and accessories, brass
Powered by
CAD模型選擇
{wiska/kabelver_din89280_zubehoer/sbl.prj},{NB=SBL36 Ni Ni 30071080},{CNSORDERNO=30071080},{TYP=SBL36 Ni},{FORM=A},{TOS=Ni},{D=M36x2.0},{D1=28.0},{DP=2.0},{NDM=36.000},{TL=25.0},{L=19.0},{SW=36},{E1=41.0},{CNSMAT=Brass nickel-plated},{CNSQUANTITY=1},{INFO=HTML},{D2=33.5},{L1=25.0},{L2=19.0},{R=2},{INFOLINKDEU=https://www.wiska.com/de/143/pde/30071080/sbl-36ni.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/30071080/sbl-36ni.html},{WEIGHT=0.072}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 30
HELP_VARIABLE
Company
WISKA
Description
SBL - Bushes, SBL, metric, long, DIN 89280
Bill of material
WISKA SBL36 Ni Ni 30071080
CNSORDERNO
WISKA Order-No.
30071080
30071080
TYP
WISKA Type
SBL36 Ni
SBL36 Ni
D
Connection thread size
M36x2.0
M36x2.0
TL
Total length
25.0
25.0
mm
L
Screw-in thread length
19.0
19.0
mm
SW
Key width
36
36
mm
E1
Width across corners
41.0
41.0
mm
CNSMAT
material
Brass nickel-plated
Brass nickel-plated
CNSQUANTITY
Packing unit
1
VPE
INFO
Website
HTML
WEIGHT
Weight
0.072
0.072
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SBK - Bushes, SBK, metric, short, DIN 89280
WISKA
18.12.2023
Inserts Z - Inserts for armoured cables, equipment Z
WISKA
18.12.2023
VSM - Stop ends, VSM, metric, DIN 89284
WISKA
18.12.2023
Reducing bushes 241, male/female
Riegler
02.03.2015
GM - Locknuts, GM, metric, DIN 89280
WISKA
18.12.2023
EMDRU - Bushes, EMDRU, metric
WISKA
18.12.2023
5406 - MP-FP Reducer Bushing
Brennan Industries
28.01.2021
OSRA - ATEX Ex d reduction adaptors, OSRA, brass nickel-plated, metric-metr...
WISKA
18.12.2023
03MxxMO - Pressure screw Metric Brass
Jacob
23.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求