120513-E
WITTE
ALUFIX ECO
PROFILE ANGLE BRACKETS
Powered by
CAD模型選擇
{witte/alufix_eco/profile_angle_brackets/120513_support_bracket_af50_eco.prj},{NB=120513-E},{IDNR=120513-E},{AF=50.000},{E=12.000},{ARTICLE=WITTE-SUPPORT BRACKET},{INFO=Witte Katalog},{CHEMSYMBOLS=AlMg4,5Mn0,7},{MATERIAL=EN AW-5083},{SURFACE=C-0 natur eloxiert}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
WITTE
Description
ECO SPBRT AF25 - SUPPORT BRACKET
Bill of material
120513-E
IDNR
120513-E
120513-E
AF
system
50.000
mm
E
thread
12.000
mm
ARTICLE
WITTE-SUPPORT BRACKET
INFO
Witte Katalog
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
C-0 natur eloxiert
C-0 natur eloxiert
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ECO SPBRT C100 AF25 - SUPPORT BRACKET
WITTE
18.10.2021
ECO SPBRT C100 AF40 - SUPPORT BRACKET
WITTE
18.10.2021
ECO BP AF25 - BASE PLATES
WITTE
18.10.2021
ECO CPL DS2R AF25-50 - COUPLING DOUBLE SIDED DOUBLE ROW
WITTE
18.10.2021
ECO CPL DSIDE 3R AF25-50 - COUPLING DOUBLE SIDE THREE ROW
WITTE
18.10.2021
ECO BARS DR AF50 - BARS DOUBLE ROW
WITTE
18.10.2021
RM - Compact cylinders- ISO-21287 Ø16-Ø63 mm
Univer
28.06.2016
WSB-11 - Wafer Spring Brake
WMBerg
06.06.2023
IMC-004 - Precision Servomotors
WMBerg
06.06.2023
. - Megalu column, type C2 80x80mm
WITTE
18.10.2021
. - Megalu base plate
WITTE
18.10.2021
ECO CPL DSRE AF25-40 - COUPLING DOUBLE SIDE RECTANGULAR
WITTE
18.10.2021
AZ-0200 - G1/8 Grub screw
Univer
30.06.2016
RN - Compact cylinders- ISO-21287 Ø16-Ø63 mm
Univer
28.06.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求