CC5-37-L
WMBerg
INCH
Couplings and Clutches
Shaft Couplings
Powered by
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/shaft_couplings/h29.prj},{NB=CC5-37-L},{PN=CC5-37-L},{DES=Flex-Thane Coupling},{CN=Master Inch/Metric Catalog},{CP=H29},{B1=1/2},{B2=1/2},{P=5/16},{H=1\"},{L=7/8},{F=3/8},{OD=2.500},{C=1-7/8},{M=1/8},{V=1/2},{MT=200},{AO=10},{B1X=0.5000},{B2X=0.5000},{P1=0.3125},{H1=1.0000},{L1=0.8750},{F1=0.3750},{C1=1.8750}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
WMBerg
Description
CC5 - Flex-Thane Couplings - 1/8" to 1/2" Bore - Pins: Polyurethane Ends: 2024T4 Anodized Aluminum
Bill of material
CC5-37-L
PN
Product No.
CC5-37-L
CC5-37-L
DES
Description
Flex-Thane Coupling
CN
Catalog Name
Master Inch/Metric Catalog
B1
Bore
1/2
1/2
Inch
B2
Bore
1/2
1/2
Inch
P
Diameter
5/16
5/16
Inch
H
Hub Diameter
1"
1"
Inch
L
Overall Length
7/8
7/8
Inch
F
Width
3/8
3/8
Inch
OD
Outside Diameter
2.500
2.500
Inch
C
Diameter
1-7/8
1-7/8
Inch
M
Max. Height
1/8
1/8
Inch
V
Max. Width
1/2
1/2
Inch
MT
Max. Torque
200
200
IN.#
AO
Max. Angle Offset
10
10
°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求