JH-12
WMBerg
INCH
Couplings and Clutches
Slip Couplings, Clutches
Powered by
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/slip_couplings_clutches/h48_a.prj},{NB=JH-12},{PN=JH-12},{DES=Slip Clutches and Couplings},{CN=Master Inch/Metric Catalog},{CP=H48},{B=0.3125},{L=1.04},{C=0.79},{MINT=3.4},{MAXT=76.0},{W=37},{M=0.8650},{D=1.000},{NDM=0.0860}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
WMBerg
Description
JH11 to JH14 - Slip Clutches and Couplings - 1/8" to 1/2" Bore
Bill of material
JH-12
PN
Product No.
JH-12
JH-12
DES
Description
Slip Clutches and Couplings
CN
Catalog Name
Master Inch/Metric Catalog
B
Bore
0.3125
0.3125
Inch
L
Overall Length
1.04
1.04
Inch
C
Length
0.79
0.79
Inch
MINT
Min. Adjustable Torque Range
3.4
3.4
IN.OZ.
MAXT
Max. Adjustable Torque Range
76.0
76.0
IN.OZ.
W
Weight
37
37
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求