JCL-6
WMBerg
INCH
Couplings and Clutches
Slip Couplings, Clutches
Powered by
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/slip_couplings_clutches/h48b.prj},{NB=JCL-6},{PN=JCL-6},{DES=Slip Clutch},{CN=Master Inch/Metric Catalog},{CP=H48},{B=0.500},{A=1.50},{C=2.50},{D=1.00},{E=0.37},{G=1.250},{MINT=8.0},{MAXT=400},{FIG=2},{NDM=0.0900},{N=0.2000},{ND=0.1380},{KD=0.1040},{TYP=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
WMBerg
Description
JCL & JCO - Slip Clutches and Couplings - 1/8" to 1/2" Bore
Bill of material
JCL-6
PN
Product No.
JCL-6
JCL-6
DES
Description
Slip Clutch
Slip Clutch
CN
Catalog Name
Master Inch/Metric Catalog
B
Bore ØB (+.002/-.000)
0.500
0.500
Inch
A
Outside Diameter ØA
1.50
1.50
Inch
C
Overall Length
2.50
2.50
Inch
D
Hub Diameter ØD
1.00
1.00
Inch
E
Dimension
0.37
0.37
Inch
G
Diameter ØG
1.250
1.250
Inch
MINT
Min. Adjustable Torque Range
8.0
8.0
IN.OZ.
MAXT
Max. Adjustable Torque Range
400
400
IN.OZ.
FIG
Fig
2
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求