目錄: Yuken Kogyo
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yuken Kogyo
CBY14LN-6FA50N5N11
Yuken Kogyo
Hidraulic Products
Hydraulic Cylinders
CBY14 Series
CBY14LN
Powered by
CAD模型選擇
{yuken/hidraulic_products/hydraulic_cylinders/cby14_series/cby14ln/cby14ln_fa_asmtab.prj},{NB=CBY14LN-6FA50N5N11N/A(0)},{TYPE=CBY14LN},{PACKING=6},{MOUNT=FA : Rod Rectangular Flange},{CB=50},{LOC=N : No Cushion},{STROKE=5},{POSITION=0},{RET=},{AX=N/A},{PT=Rc thread},{OPLN=},{OPPS=N1},{OPNPS=1},{STMAX=5,10,15,20,25,30,35,40,45,50},{UX1=22.000},{UX2=20.000},{BW=3.500},{AW=0.020},{PPATH=../parts/cby14_fa_asmtpl.prj},{VER=14},{PDFCB=14MPa (Fatigue enduring frequency 2.5x10^6)},{PDFCB1=12MPa (Fatigue enduring frequency 1.0x10^7)},{A=28},{RV=46}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Yuken Kogyo
Description
CBY14LN-FA - Double action-Double rod, Rod Rectangular Flange
Bill of material
CBY14LN-6FA50N5N11
PACKING
Packing Material
Nitrile hydroxide rubber
Fluororubber
Nitrile hydroxide rubber
Fluororubber
MOUNT
Mounting
FA : Rod Rectangular Flange
CB
Cylinder Bore
50
50
LOC
Location of Cushion
N : No Cushion
STROKE
Stroke
5
10
15
20
25
30
35
40
45
50
5
10
15
20
25
30
35
40
45
50
RET
Rod end thread
Female thread
Male thread
Female thread
Male thread
AX
Rod end thread length
N/A
N/A
PT
Port thread
Rc thread
OPLN
Lock Nut
No
No
OPPS
Option: Proximity switch
N1 : AX101CE
N5 : AX105CE
X1: AX111CE
X5 : AX115CE
XA : AX11ACE
XB : AX11BCE
Y1 : AX201CE-1
Y5 : AX205CE-1
M1 : AX211CE-1
M5 : AX215CE-1
N1 : AX101CE
N5 : AX105CE
X1: AX111CE
X5 : AX115CE
XA : AX11ACE
XB : AX11BCE
Y1 : AX201CE-1
Y5 : AX205CE-1
M1 : AX211CE-1
M5 : AX215CE-1
OPNPS
Option: No. of proximity switchs
1
1
W
Approx. weight
3.6
3.6
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求