目錄: Yuken Kogyo
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yuken Kogyo
CBY14N-6LD50N5
Yuken Kogyo
Hidraulic Products
Hydraulic Cylinders
CBY14 Series
CBY14N
Powered by
CAD模型選擇
{yuken/hidraulic_products/hydraulic_cylinders/cby14_series/cby14n/cby14n_ld_asmtab.prj},{NB=CBY14N-6LD50N5N/A(0)},{TYPE=CBY14N},{PACKING=6},{MOUNT=LD : Foot Mounting},{CB=50},{LOC=N : No Cushion},{STROKE=5},{POSITION=0},{RET=},{AX=N/A},{PT=Rc thread},{OPLN=},{STMAX=5,10,15,20,25,30,35,40,45,50},{BW=4.330},{AW=0.020},{PPATH=../parts/cby14_ld_asmtpl.prj},{VER=6},{PDFCB=14MPa (Fatigue enduring frequency 2.5x10^6)},{PDFCB1=12MPa (Fatigue enduring frequency 1.0x10^7)},{A=28},{LHTOL=0.15}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Yuken Kogyo
Description
CBY14N-LD - Double action-Double rod, Foot Mounting
Bill of material
CBY14N-6LD50N5
PACKING
Packing Material
Nitrile hydroxide rubber
Fluororubber
Nitrile hydroxide rubber
Fluororubber
MOUNT
Mounting
LD : Foot Mounting
CB
Cylinder Bore
50
50
LOC
Location of Cushion
N : No Cushion
STROKE
Stroke
5
10
15
20
25
30
35
40
45
50
5
10
15
20
25
30
35
40
45
50
RET
Rod end thread
Female thread
Male thread
Female thread
Male thread
AX
Rod end thread length
N/A
N/A
PT
Port thread
Rc thread
OPLN
Lock Nut
No
No
W
Approx. weight
4.4
4.4
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CBY14N-FA - Double action-Double rod, Rod Rectangular Flange
Yuken Kogyo
12.12.2019
CBY14L-FB - Double action-Single rod, Head Rectangular Flange
Yuken Kogyo
12.12.2019
CBY14L-FA - Double action-Single rod, Rod Rectangular Flange
Yuken Kogyo
12.12.2019
CBY14L-SD - Double action-Single rod, Basic Type
Yuken Kogyo
12.12.2019
CBY14L-LD - Double action-Single rod, Foot Mounting
Yuken Kogyo
12.12.2019
CBY14N-SD - Double action-Double rod, Basic Type
Yuken Kogyo
12.12.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求