Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
80/20
Description
13-3940, 13-3941, 13-3942, 13-3943, 13-3944, 13-3945, 13-3946, 13-3947, 13-3948 - Threaded Bolts - Button Head Socket Cap Screws
Bill of material
13-3943
PN
Part No.
THRD
Thread
M8 x 1.25
FIN
Finish
Blue Tint Bright Zinc
L
L Length
mm
A
14.0 mm
B
4.40 mm
S
5.0 mm
W
Weight
lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models