Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2230-RED, 2230-BLU, 2230-YEL, 2240-RED, 2240-BLU, 2240-YEL, 2250-RED, 2250-BLU, 2250-YEL, 2270-RED, 2270-BLU, 2270-YEL, 2272-RED, 2272-BLU, 2272-YEL - AkroBins
Bill of material
2230-RED
PN
Part No.
2230-RED
SERIES
Series
10 and 15 Series compatible
MAT
Material
Polypropylene
COL
Color
LO
L - Outside Dimension
Inch
WO
W - Outside Dimension
Inch
HO
H - Outside Dimension
3.000 Inch
LI
L - Inside Dimension
4.750 Inch
WI
W - Inside Dimension
3.437 Inch
HI
H - Inside Dimension
2.812 Inch
W
Weight
0.120 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models