Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
3273 - T-Slot Velcro Fastener
Bill of material
3273
PN
Part No.
3273
SERIES
Series
15 Series
MHI
Mounting Hardware Included
Self-adhesive mounting pad
COL
Color
Black
A
0.540 Inch
B
0.350 Inch
W
Weight
0.005 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models