Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4033, 4033-Black - Right Angle Living Hinges - 10 Series - Right Angle Universal Living "L" Arm
Bill of material
4033
PN
Part No.
A
1.000 Inch
B
1.937 Inch
C
1.000 Inch
D
6.000 Inch
E
E (Drill Thru and Counterbore)
1/4-20 SHCS
F
F (Radius)
0.500 Inch
G
G (Tap (2))
1/4-20 x .50
H
1.000 Inch
I
3.012 Inch
W
Weight
.324 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models