Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4055, 4055-Black - 180 deg Pivot Bracket Assemblies - 10 Series - 180 deg Long Double
Bill of material
4055
PN
Part No.
A
5.000 Inch
B
1.000 Inch
C
0.500 Inch
D
1.000 Inch
E
1.500 Inch
F
F Dia.
0.281 Inch
G
0.188 Inch
H
3.000 Inch
I
2.003 Inch
K
3.075 Inch
W
Weight
.680 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models