Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4124, 4124-Black - 90 deg Pivot Bracket Assemblies - 10 Series - 2 Inch Double Pivot Bracket w/ L-Handles
Bill of material
4124
PN
Part No.
A
3.000 Inch
B
1.000 Inch
C
2.000 Inch
D
1.000 Inch
E
2.003 Inch
F
3.075 Inch
G
0.188 Inch
H
0.158 Inch
W
Weight
.560 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models