Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4147, 4147-Black - 90 deg Pivot Bracket Assemblies - 10 Series - Right Hand Pivot Assembly w/ T-Handle
Bill of material
4147
PN
Part No.
PBT
Pivot Bracket Type
Right Hand
A
3.000 Inch
B
1.000 Inch
C
1.000 Inch
D
0.500 Inch
G
0.188 Inch
H
0.158 Inch
W
Weight
.290 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models