Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4162, 4162-Black - Living Hinge Assemblies - 10 Series
Bill of material
4162
PN
Part No.
A
1.000 Inch
B
0.937 Inch
C
1.000 Inch
D
2.000 Inch
E
0.188 Inch
F
3.000 Inch
G
0.188 Inch
H
1.000 Inch
I
0.443 Inch
J
0.094 Inch
K
1.875 Inch
L
0.443 Inch
M
0.095 Inch
W
Weight
.225 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models