Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4319, 4319-Black - 90 deg Pivot Bracket Assemblies - 15 Series - 90 deg Pivot Bracket w/ T-Handle
Bill of material
4319
PN
Part No.
A
4.500 Inch
B
1.500 Inch
C
1.500 Inch
D
0.750 Inch
E
1.503 Inch
F
2.628 Inch
G
0.250 Inch
H
0.220 Inch
W
Weight
1.220 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models