Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4451, 4451-Black - 180 deg Pivot Bracket Assemblies - 15 Series - 180 deg Pivot Bracket w/ L-Handle
Bill of material
4451
PN
Part No.
A
7.500 Inch
B
1.500 Inch
C
0.750 Inch
D
1.500 Inch
E
2.250 Inch
F
F Dia.
0.328 Inch
G
0.250 Inch
H
4.500 Inch
W
Weight
1.160 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models