Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
80/20
Description
13050, 13051, 13052, 13053, 13054, 13055 - Slide-In T-Nuts with Ball Spring, Self Aligning
Bill of material
13052
PN
Part No.
MAT
Material
Steel
FIN
Finish
Zinc-Plated
A
B
0.846 Inch
C
0.634 Inch
D
0.394 Inch
E
0.067 Inch
F
0.118 Inch
G
0.311 Inch
W
Weight
lbs.
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models