Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
80/20
Description
2127, 2131, 2132, 2139, 2362, 2127-Black, 2131-Black, 2132-Black, 2139-Black, 2362-Black - 10 Series Base Plates
Bill of material
2132
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
2.000 Inch
B
2.000 Inch
C
1.000 Inch
D
0.500 Inch
E
0.500 Inch
F
F (Tap Thru)
G
G (Drill Thru and Counterbore)
1/4-20 SHCS
H
1.000 Inch
W
Weight
lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models