Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
2167, 2168, 2167-Black, 2168-Black - 10 Series Leveling/Anchoring Base Plates
Bill of material
2167-Black
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
3.500 Inch
B
3.000 Inch
C
0.500 Inch
D
1.000 Inch
E
0.500 Inch
F
0.500 Inch
G
G (Drill Thru and Counterbore)
1/4-20 SHCS
H
H (Tap Thru)
J
J (Thru)
0.390 Inch
W
Weight
0.155 lbs.
COLOR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models