Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
2170, 2175, 2170-Black, 2175-Black - 15 Series Leveling/Anchoring Base Plates
Bill of material
2170-Black
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
4.500 Inch
B
4.000 Inch
C
0.750 Inch
D
1.500 Inch
E
0.750 Inch
F
0.750 Inch
G
G (Drill Thru and Counterbore)
5/16-18 SHCS
H
H (Tap Thru)
J
J (Thru)
0.531 Inch
K
0.500 Inch
W
Weight
0.445 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models