Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14080, 14081_in - 4 Hole Inside Corner Bracket
Bill of material
14080
PN
Part No.
14080
MAT
Material
Die Cast Aluminum
FIN
Finish
Natural
A
2.992 Inch
B
1.496 Inch
C
0.354 Inch
D
D (Slot Tab)
Inch
W
Weight
.27 lbs.
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models