Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4408, 4408-Black - Right Angle Pivot Nub Assemblies - 15 Series - 90 deg L Arm Pivot
Bill of material
4408
PN
Part No.
A
1.500 Inch
B
3.000 Inch
C
0.750 Inch
D
1.500 Inch
DIA
Hole Dia.
0.328 Inch
E
0.637 Inch
F
0.984 Inch
G
0.142 Inch
H
0.750 Inch
I
7.500 Inch
T
0.250 Inch
W
Weight
.670 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models