Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4521, 4521-Black - Joining Plates - 2 Hole Transition Center Strip
Bill of material
4521
PN
Part No.
A
1.000 Inch
B
1.500 Inch
C
0.500 Inch
D
0.750 Inch
E
0.188 Inch
F
F Dia.
0.257 Inch
G
G Dia.
0.328 Inch
H
1.500 Inch
T
0.438 Inch
W
Weight
.045 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models