Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4524, 4524-Black - Joining Plates - 4 Hole Double Slotted Transition Plate
Bill of material
4524
PN
Part No.
A
1.500 Inch
B
1.000 Inch
C
0.376 Inch
D
0.312 Inch
E
3.000 Inch
F
0.500 Inch
G
0.750 Inch
H
0.250 Inch
J
J Dia.
0.281 Inch
K
K Dia.
0.328 Inch
W
Weight
.085 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models