Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
6801 - Linear Bearing Brake Kits - T-Handle
Bill of material
6801
PN
Part No.
6801
TYPE
Type
T - Handle
SERIES
Series
15 Series
COL
Color
Black
A
2.377 Inch
B
0.750 Inch
C
0.750 Inch
D
0.420 Inch
T
T Thickness (Washer)
0.055 Inch
TL
Thread x Length
5/16-18x1.25" Inch
W
Weight
.100 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models