Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
12051, 12053, 12055_in - Spacer for Panel Mount Block
Bill of material
12051
PN
Part No.
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
ST
Spacer Thickness
Inch
A
0.709 Inch
B
0.984 Inch
C
0.256 Inch
D
0.354 Inch
W
Weight
.00 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models