Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2055, 2063 - Deluxe Door Handles
Bill of material
2055
PN
Part No.
2055
FIN
Finish
Corrosion-Resistant Chrome
LOCKING
Locking
A
4.000 Inch
B
2.050 Inch
C
2.910 Inch
D
0.300 Inch
E
0.750 Inch
F
2.750 Inch
W
Weight
.685 lbs.
MHI
Mounting Hardware Included
Mounting Hardware and Pawl Kit (2) 10-32 x 1.500" FHSCS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models