Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
2069, 2088, 2125 - Grabber Door Catch
Bill of material
2069
PN
Part No.
PF
Pull Force
A
A Dia.
0.130 Inch
B
1.110 Inch
C
0.200 Inch
D
0.570 Inch
E
0.320 Inch
F
1.600 Inch
G
0.150 Inch
H
0.540 Inch
J
1.900 Inch
K
0.100 Inch
L
0.810 Inch
M
0.300 Inch
N
2.200 Inch
P
0.250 Inch
W
Weight
lbs.
MHI
Mounting Hardware Included
6-32 x .500" BHSCS (4 Pcs.)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models