Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
2106, 2106-Black - Standard Lift-Off Hinge Assemblies - Heavy Duty Hinge, Captivates Door
Bill of material
2106
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
1.655 Inch
B
0.500 Inch
C
0.750 Inch
D
0.780 Inch
E
0.250 Inch
F
0.375 Inch
G
0.625 Inch
H
0.360 Inch
J
0.360 Inch
K
K (Drill Thru and Counterbore)
1/4-20 SHCS
W
Weight
.240 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models