Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
4491 - Glass Panel Holders - Panel Clamp 90 deg Corner
Bill of material
4491
PN
Part No.
4491
MAT
Material
Zinc Die-Cast
FIN
Finish
Gray Powder-Coated
A
0.980 Inch
D
0.790 Inch
J
0.790 Inch
K
0.110 Inch
L
0.395 Inch
M
0.155 Inch
N
M5
P
0.490 Inch
W
Weight
.076 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models