Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2020, 2020-Black, 2020-Black-FB - T-Slotted Profile - 10 Series
Bill of material
2020-145
PN
Part No.
2020-145
SERIES
Series
2020
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
1.4060 lbs
MIX
Moment of Inertia IX
.5509 Inch^4
MIY
Moment of Inertia IY
.5509 Inch^4
EA
Estimated Area
1.2079 sqin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models