Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1503, 1503-Black-FB - T-Slotted Profile - 15 Series
Bill of material
1503-145
PN
Part No.
1503-145
SERIES
Series
1503
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
1.0129 lbs.
MIX
Moment of Inertia IX
.1760 Inch^4
MIY
Moment of Inertia IY
.1790 Inch^4
EA
Estimated Area
.8702 sqin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models