Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
3030-LS, 3030-LS-Black-FB - T-Slotted Profile - 15 Series
Bill of material
3030-LS-145
PN
Part No.
3030-LS-145
SERIES
Series
3030-LS
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
3.2280 lbs.
MIX
Moment of Inertia IX
2.6861 Inch^4
MIY
Moment of Inertia IY
2.6861 Inch^4
EA
Estimated Area
2.6910 sqin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models