Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
25-4116, 25-4116-Black - 90 deg Pivot Bracket Assemblies - 25 Series - 90 deg Double Pivot Assembly w/ L-Handles
Bill of material
25-4116
PN
Part No.
A
75.00 mm
B
25.00 mm
C
25.00 mm
D
12.50 mm
E
25.00 mm
F
46.72 mm
G
4.00 mm
H
3.36 mm
W
Weight
.209 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models