Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4428, 40-4428-Black - Right Angle Living Hinges - 40 Series - 0 deg Right Angle Living Hinge w/ Straight Arms
Bill of material
40-4428
PN
Part No.
A
40.00 mm
B
120.00 mm
C
40.00 mm
D
39.98 mm
E
E (Drill Thru and Counterbore)
M8 SHCS
F
F (Radius)
20.00 mm
G
G (Tap (2))
M8 x 1.25
I
72.70 mm
J
51.98 mm
K
38.70 mm
W
Weight
.327 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models