Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
13193 - Fastener
Bill of material
13193
PN
Part No.
13193
A
66.39 mm
B
19.00 mm
C
15.00 mm
D
10.00 mm
E
33.20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models